Digital Still and Video Camera
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- 0805L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 1210L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 1812L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 2016L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- 2920L
PolySwitch® Lead-Free Surface Mount Resettable PPTC
- LRD
LRD Series - Strap Type Polymer PTC 15V / 20V
- LTD
LTD Series - Strap Type Polymer PTC 15V / 24V
- STD
STD Series - Strap Type Polymer PTC 15V / 24V
- VLD
VLD Series - Strap Type Polymer PTC 12 V
- VTD
VTD Series - Strap Type Polymer PTC 16V
- Thin Film Chip Fuses
- SP0503BAHT
- SP0503BAHTG
- 435
SlimLine Lead-Free 0402 Very Fast-Acting Thin-Film Fuse
- 438
0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
- 467 Series
SlimLine Lead-Free 0603 Very Fast-Acting Thin-Film Fuse
- SMAJ
400W Surface Mount Transient Voltage Supressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array