MLN Series - Multiline Transient Voltage Surge Suppressor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MLN Surge Array Suppressor is designed to help protect components from transient voltages that exist at the circuit board level. This device provides four independent suppressors in a single “1206” leadless chip in order to reduce part count and placement time as well as save space on printed circuit boards.

Surge Array devices are intended to suppress ESD, EFT and other transients in order to protect integrated circuits or other sensitive components operating at any voltage up to 18V DC. Surge Array devices are rated to the IEC 6100-4-2 human body model ESD to help products attain EMC compliance. The array offers excellent isolation and low crosstalk between sections.

The inherent capacitance of the Surge Array Suppressor permits it to function as a filter/suppressor, thereby replacing separate zener/capacitor combinations.

The MLN array is manufactured using the Littelfuse Multilayer technology process and is similar to the Littelfuse ML and MLE Series of discrete leadless chips.

The MLN can also be provided in a Dual-line version. Contact Littelfuse for information.


Features:
  • RoHS Compliant 
  • Four individual devices in one chip 
  • ESD rated to IEC 61000-4-2 (Level 4)
  • AC characterized for impedance and capacitance
  • Low adjacent channel crosstalk, -55dB at 10MHz (Typ)
  • Low leakage
  • Operating voltage up to 18VM(DC)
  • -55ºC to 125ºC operating temp range
  • Low-profile, PCMCIA compatible

Access specifications, certifications, check availability and order parts below

Catalog #LinesESD15kVPeak8kV Clamp (V)ESD8kVPeakILMaxMSLCo Typ
(pF)
Vc (V)VMAX AC (V)VMAX DC (V)VNDC MAX (V)VNDC MIN
(V)
Wtm10x1000(ITM 1xAmps (A)Partner ECAD ModelsStockSamplesCompare
V14MLN4120648555110100Level 114030101420.315.90.130V14MLN41206CheckOrder
V18MLN41206410063165100Level 110040141828220.130V18MLN41206CheckOrder
V18MLN41206L413095200100Level 14550141835250.0530V18MLN41206LCheckOrder
V5.5MLN412064453560100Level 143015.545.510.87.10.130V5.5MLN41206CheckOrder
V9MLN412064755095100Level 1250236.5916110.130V9MLN41206CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V14MLN41206WA MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 08/12/2006 PbFree No Yes
08/12/2006
V14MLN41206WH MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 08/12/2006 PbFree No CoC_RoHS9_V14MLN41206WH REACH209_Declaration_V14MLN41206WH Yes
08/12/2006
Does not Contain
V18MLN41206WT MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
V18MLN41206WH MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
V18MLN41206WA MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
V18MLN41206LWT MULTI-LAYER MULTILINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
V18MLN41206LWH MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No REACH191_Declaration_V18MLN41206LWH No
Does not Contain
V18MLN41206LWA MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
V5.5MLN41206WA MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
V5.5MLN41206WH MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No CoC_RoHS9_V5.5MLN41206WH REACH209_Declaration_V5.5MLN41206WH No
Does not Contain
V9MLN41206WH MULTI-LAYER MULTI LINE VARISTOR SMF RoHS No 06/12/2005 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

Littelfuse_Dongguan BeiCe MOV_ISO TS16949icon Littelfuse_Dongguan_IATF16949_October-2020

Littelfuse_Dongguan BeiCe MOV_ISO14001 2004icon Dongguan ISO14001 2015_June 29 2020

MOV Factory

Littelfuse_Dongguan BeiCe MOV_ISO9001 2000icon Littelfuse Dongguan_ISO9001 2015_October-2020

MOV/MLV Factory

pdficon Littelfuse ML Multilayer Surface Mount Surge Suppressors Application Note

This application note focuses on the ML version multilayer suppressor. Littelfuse produces four families of multilayer suppressor including the ML MLE MLN and AUML. Much of the information presented here is generic to all four.

pdficon Soldering Recommendations for Surface Mount and Multilayer Metal Oxide Varistors Application note

This application note discusses recommendations for soldering surfacemount. MMOVcomponents. Surface mount technology has the advantages of lower costs increased reliability and the reduction in the size and weight of components used. With these advantages surface mount technology is fast becoming the norm in circuit design.

pdficon The ABCs of Littelfuse Multilayer Suppressors Application Note

This application guide is similar to The ABCs of MOVs' offering specific information on Multilayer suppressor device technology and is intended to be a supplement to the Littelfuse Multilayer data sheets. Applications are covered giving general examples of where these products are used. The Basics describes the fundamental fabrication operation and functions. And Common Questions addresses frequently asked questions from Production Engineers and Designers.

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdficon AN9769 An Overview of Electromagnetic and Lightning Induced Voltage Transients

This application note is an overview of the sources and nature of various transient overvoltages and the problems that may result.

pdficon EC611 Circuit Protection for Lithium Ion and Lithium Polymer Rechargeable Battery Applications

This application note summarizes how the increased use of Lithium-Ion and Lithium Polymer battery packs in applications where user safety is critical the implementation of secondary protection circuits will ensure an unsurpassed level of safety with minimal cost impact.

pdf icon Why does USB 2.0 need Circuit Protection Application Note

This application brief demonstrates how to ensure reliable and safe circuit operation of USB products, protection against voltage and current transients must be carefully considered. Due to the higher data rates of USB 2.0, attention to the electrical characteristics of protection solutions is required.

pdf icon Varistor MLN Datasheet

The MLN SurgeArray™ Suppressor is designed to help protect components from transient voltages that exist at the circuit board level...

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Varistors MLN Datasheet

pdficon Varistors Catalog

Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...