MLE Series - Multilayer Transient Voltage Suppressor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MLE Series family of Transient Voltage Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress ESD events, including those specified in IEC 61000-4-2 or other standard used for Electromagnetic Compliance testing. The MLE Series is typically applied to protect integrated circuits and other components at the circuit board level operating at 18VDC or less. The fabrication method and materials of these devices result in capacitance characteristics suitable for high frequency attenuation/low-pass filter circuit functions, thereby providing suppression and filtering in a single device. The MLE Series is manufactured from semiconducting ceramics and is supplied in a leadless, surface mount package. The MLE Series is compatible with modern reflow and wave soldering procedures. Littelfuse Inc. manufactures other multilayer Series products. See the ML Series data sheet for higher energy/peak current transient applications. See the AUML Series for automotive applications and the MLN Quad Array. For high speed applications see the MHS series.


Features:
  • RoHS Compliant
  • Rated for ESD (IEC-61000-4-2)
  • Characterized for impedance and capacitance
  • -55ºC to +125ºC operating temp. range 
  • Leadless 0402, 0603, 0805, and 1206 sizes 
  • Operating voltages up to 18VM(DC) 
  • Multilayer ceramic construction technology

Access specifications, certifications, check availability and order parts below

Catalog #Lines15kV Clamp (V)8kV Clamp (V)ILMaxMSLVc (V)VMAX AC (V)VMAX DC (V)VNDC MAX (V)VNDC MIN
(V)
Partner ECAD ModelsStockSamplesCompare
V18MLE04021<110<12510Level 15014182822V18MLE0402CheckOrder
V18MLE06031<110<7525Level 15014182822V18MLE0603CheckOrder
V18MLE0603L1<140<10025Level 15014182822V18MLE0603LCheckOrder
V18MLE08051<75<7025Level 15014182822V18MLE0805CheckOrder
V18MLE0805L1<135<7525Level 15014182822V18MLE0805LCheckOrder
V18MLE12061<65<6525Level 15014182822V18MLE1206CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V18MLE0402NR MLV VARISTOR 18V 0402 MLE SERIES STD RoHS No 06/24/2005 PbFree No CoC_RoHS9_V18MLE0402NR REACH209_Declaration_V18MLE0402NR Yes
Does not Contain
V18MLE0603NA MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS9_V18MLE0603NR REACH219_Declaration_V18MLE0603NR Yes
Does not Contain
V18MLE0603H MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLE0603H REACH209_Declaration_V18MLE0603H Yes
Does not Contain
V18MLE0603A MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLE0603A REACH205_Declaration_no_SVHC-_V18MLE0603A Yes
Does not Contain
V18MLE0603NH MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLE0603NH REACH219_Declaration_V18MLE0603NH Yes
Does not Contain
V18MLE0603T MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603NT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LNA MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LNR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LA MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LH MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LNT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE0603LNH MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLE0603LNH REACH197_Declaration_V18MLE0603LNH Yes
Does not Contain
V18MLE0805A MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805T MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805NH MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805NT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805H MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 CoC_RoHS10_V18MLE0805H REACH205_Declaration_V18MLE0805H Yes
07/10/2012
Does not Contain
V18MLE0805NA MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805LA MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805LT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 Yes
07/10/2012
V18MLE0805LH MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/10/2012 CoC_RoHS10_V18MLE0805LH REACH201_Declaration_V18MLE0805LH Yes
07/10/2012
Does not Contain
V18MLE1206NH MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE1206NA MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE1206T MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE1206A MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE1206NT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLE1206H MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Varistor MLE Datasheet

The MLE Series family of transient voltage suppression devices are based on the Littelfuse multilayer fabrication technology...

pdf icon Varistors ML SPICE Model OLB

pdficon Littelfuse ML Multilayer Surface Mount Surge Suppressors Application Note

This application note focuses on the ML version multilayer suppressor. Littelfuse produces four families of multilayer suppressor including the ML MLE MLN and AUML. Much of the information presented here is generic to all four.

pdficon Soldering Recommendations for Surface Mount and Multilayer Metal Oxide Varistors Application note

This application note discusses recommendations for soldering surfacemount. MMOVcomponents. Surface mount technology has the advantages of lower costs increased reliability and the reduction in the size and weight of components used. With these advantages surface mount technology is fast becoming the norm in circuit design.

pdficon The ABCs of Littelfuse Multilayer Suppressors Application Note

This application guide is similar to The ABCs of MOVs' offering specific information on Multilayer suppressor device technology and is intended to be a supplement to the Littelfuse Multilayer data sheets. Applications are covered giving general examples of where these products are used. The Basics describes the fundamental fabrication operation and functions. And Common Questions addresses frequently asked questions from Production Engineers and Designers.

pdficon AN9734 IEC Electromagnetic Compatibility Standards for Industrial Process Measurement and Control Equipment

This application note discusses the purpose of the International Electrotechnical Commission lEC 61000-4 (previously known as lEC-801) standard which established a common reference for evaluating the performance of industrial-process measurement and control instrumentation when exposed to electric or electromagnetic interference.

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdficon AN9769 An Overview of Electromagnetic and Lightning Induced Voltage Transients

This application note is an overview of the sources and nature of various transient overvoltages and the problems that may result.

pdficon EC611 Circuit Protection for Lithium Ion and Lithium Polymer Rechargeable Battery Applications

This application note summarizes how the increased use of Lithium-Ion and Lithium Polymer battery packs in applications where user safety is critical the implementation of secondary protection circuits will ensure an unsurpassed level of safety with minimal cost impact.

pdf icon Why does USB 2.0 need Circuit Protection Application Note

This application brief demonstrates how to ensure reliable and safe circuit operation of USB products, protection against voltage and current transients must be carefully considered. Due to the higher data rates of USB 2.0, attention to the electrical characteristics of protection solutions is required.

Littelfuse_Dongguan BeiCe MOV_ISO TS16949icon Littelfuse_Dongguan_IATF16949_October-2020

Littelfuse_Dongguan BeiCe MOV_ISO14001 2004icon Dongguan ISO14001 2015_June 29 2020

MOV Factory

Littelfuse_Dongguan BeiCe MOV_ISO9001 2000icon Littelfuse Dongguan_ISO9001 2015_October-2020

MOV/MLV Factory

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Varistors MLE Datasheet

The MLE Series family of transient voltage suppression devices are based on the Littelfuse multilayer fabrication technology...

pdficon Varistors Catalog

Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...