MHS Series - High Speed Multilayer Transient Voltage Surge Suppressor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Multilayer High-Speed MHS Series is a very-low Capacitance extension of the Littelfuse ML family of Transient Voltage Surge Suppression devices available in an 0402 and 0603-size surface mount chip. The MHS series provides protection from ESD and EFT in high-speed data-line and other high frequency applications. The low capacitance of the MHS Series permits usage in analog or digital circuits where it will not attenuate or distort the desired signal or data. Their small size is ideal for high-density printed circuit boards, being typically applied to protect integrated circuits and other sensitive components. They are particularly well suited to suppress ESD events including those specified in IEC 61000-42 or other standards used for ElectroMagnetic Compliance (EMC) testing. The MHS series is manufactured from semiconducting ceramics and is supplied in a leadless, surface mount package. The MHS Series is also compatible with modern reflow and wave soldering processes.

 

Features:

  • RoHS compliant
  • 3pF, 12pF, and 22pF capacitance versions suitable for high–speed data rate lines
  • ESD rated to IEC 61000-4-2 (Level 4) 
  • EFT/B rated to IEC 61000-4-4 (Level 4) 
  • Low leakage currents
  • -55ºC to +125ºC operating temp. range
  • Inherently bi-directional

Access specifications, certifications, check availability and order parts below

Catalog #Lines15kV Clamp (V)8kV Clamp (V)ILMaxMSLCo Typ
(pF)
Vc (V)VMAX AC (V)VMAX DC (V)Wtm10x1000Partner ECAD ModelsStockSamplesCompare
V0402MHS031<400<30010Level 1313530420.005V0402MHS03CheckOrder
V0402MHS121<160<12510Level 1125514180.01V0402MHS12CheckOrder
V0402MHS221<160<12510Level 122306.590.01V0402MHS22CheckOrder
V0603MHS031<400<30010Level 1313530420.005V0603MHS03CheckOrder
V0603MHS121<160<12510Level 1125514180.015V0603MHS12CheckOrder
V0603MHS221<100<6510Level 122306.590.015V0603MHS22CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V0402MHS03NR MLV VARISTOR 3PF 0402 MHS SERIES STD RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0402MHS03NR REACH219_Declaration_V0402MHS03NR Yes
08/12/2006
Does not Contain
V0402MHS12NR MLV VARISTOR 12PF 0402 MHS SERIES STD RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0402MHS12NR REACH211_Declaration_V0402MHS12NR Yes
08/12/2006
Does not Contain
V0402MHS22NR MLV VARISTOR 22PF 0402 MHS SERIES STD RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0402MHS22NR REACH205_Declaration_V0402MHS22NR Yes
08/12/2006
Does not Contain
V0603MHS03NT MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No Yes
08/12/2006
V0603MHS03NH MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS03NH REACH211_Declaration_V0603MHS03NH Yes
08/12/2006
Does not Contain
V0603MHS03T MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No Yes
08/12/2006
V0603MHS03H MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS03H REACH197_Declaration_V0603MHS03H Yes
08/12/2006
Does not Contain
V0603MHS03NR 49LTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS03NR REACH209_Declaration_V0603MHS03NR Yes
08/12/2006
Does not Contain
V0603MHS12NH MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS12NH REACH211_Declaration_V0603MHS12NH Yes
08/12/2006
Does not Contain
V0603MHS12T MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No Yes
08/12/2006
V0603MHS12H MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No Yes
08/12/2006
V0603MHS12NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS12NR REACH219_Declaration_V0603MHS12NR Yes
08/12/2006
Does not Contain
V0603MHS12NT MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No Yes
08/12/2006
V0603MHS22NH MULTI-LAYER VARISTOR HS SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS22NH REACH219_Declaration_V0603MHS22NH Yes
08/12/2006
Does not Contain
V0603MHS22NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2006 PbFree No CoC_RoHS10_V0603MHS22NR REACH205_Declaration_V0603MHS22NR Yes
08/12/2006
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

Littelfuse_Dongguan BeiCe MOV_ISO TS16949icon Littelfuse_Dongguan_IATF16949_October-2020

Littelfuse_Dongguan BeiCe MOV_ISO14001 2004icon Dongguan ISO14001 2015_June 29 2020

MOV Factory

Littelfuse_Dongguan BeiCe MOV_ISO9001 2000icon Littelfuse Dongguan_ISO9001 2015_October-2020

MOV/MLV Factory

pdf icon Varistor MHS Datasheet

The Multilayer High–Speed MHS Series is a very-low capacitance extension to the Littelfuse ML family of transient voltage surge suppression devices available in an 0402 and 0603–size surface mount chip...

pdf icon Varistors MHS SPICE Model lib

pdf icon Varistors MHS SPICE Model OLB

pdf icon Varistors MHS SPICE Model slb

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Varistors MHS Datasheet