SMF Series - Surface Mount SOD123FL 200W

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMF series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. SMF package is 50% smaller in footprint when compare to SMA package and deliverying one of the low height profiles (1.1mm) in the industry.

Features:

  • 200W peak pulsepower capability at 10/1000µs waveform, repetition rate (duty cycle): 0.01%
  • Compatible with industrial standard package SOD-123FL
  • Low profile: maximum height of 1.1mm.
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • High temperature to reflow soldering guaranteed: 260°C/430sec
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • Glass passivated junction
  • Built-in strain relief
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/ JEDEC J-STD609A.01)
  • UL Recognized to UL 497B

Applications:

SMF devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuit used in cellular phones, portable devices, business machines, power supplies and other consumer applications.

 

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamplesCompare
SMF10A1020011.811.112.31712.5150CheckOrder
SMF10CA1020011.811.112.31715150CheckOrder
SMF110A1102001.112213517711150CheckOrder
SMF11A112001112.213.518.212.5150CheckOrder
SMF11CA112001112.213.518.212.5150CheckOrder
SMF120A120200113314719311150CheckOrder
SMF12A1220010.113.314.719.912.5150CheckOrder
SMF12CA1220010.113.314.719.912.5150CheckOrder
SMF130A130200114415920911150CheckOrder
SMF13A132009.314.415.921.511.0150CheckOrder
SMF13CA132009.314.415.921.511150CheckOrder
SMF14A142008.615.617.223.211.0150CheckOrder
SMF14CA142008.615.617.223.211150CheckOrder
SMF150A1502000.816718524311150CheckOrder
SMF15A152008.216.718.524.411.0150CheckOrder
SMF15CA152008.216.718.524.411150CheckOrder
SMF160A1602000.817819725911150CheckOrder
SMF16A162007.717.819.72611.0150CheckOrder
SMF16CA162007.717.819.72611150CheckOrder
SMF170A1702000.718920927511150CheckOrder
SMF17A172007.218.920.927.611.0150CheckOrder
SMF17CA172007.218.920.927.611150CheckOrder
SMF180A1802000.720122229211150CheckOrder
SMF188A1882000.720923130411150CheckOrder
SMF18A182006.820.022.129.211.0150CheckOrder
SMF18CA182006.82022.129.211150CheckOrder
SMF200A2002000.622424732411150CheckOrder
SMF20A202006.222.224.532.411.0150CheckOrder
SMF20CA202006.222.224.532.411150CheckOrder
SMF220A2202000.624627235611150CheckOrder
SMF22A222005.624.426.935.511.0150CheckOrder
SMF22CA222005.624.426.935.511150CheckOrder
SMF24A242005.126.729.538.911.0150CheckOrder
SMF24CA242005.126.729.538.911150CheckOrder
SMF250A2502000.527930940511150CheckOrder
SMF26A262004.828.931.942.111.0150CheckOrder
SMF26CA262004.828.931.942.111150CheckOrder
SMF28A282004.431.134.445.411.0150CheckOrder
SMF28CA282004.431.134.445.411150CheckOrder
SMF30A302004.133.336.848.411.0150CheckOrder
SMF30CA302004.133.336.848.411150CheckOrder
SMF33A332003.836.740.653.311.0150CheckOrder
SMF33CA332003.836.740.653.311150CheckOrder
SMF36A362003.440.044.258.111.0150CheckOrder
SMF36CA362003.44044.258.111150CheckOrder
SMF40A402003.144.449.164.511.0150CheckOrder
SMF40CA402003.144.449.164.511150CheckOrder
SMF43A432002.947.852.869.411.0150CheckOrder
SMF43CA432002.947.852.869.411150CheckOrder
SMF45A452002.850.055.372.711.0150CheckOrder
SMF45CA452002.85055.372.711150CheckOrder
SMF48A482002.653.358.977.411.0150CheckOrder
SMF48CA482002.653.358.977.411150CheckOrder
SMF5.0A520021.76.479.210400150CheckOrder
SMF5.0CA520021.76.479.210800150CheckOrder
SMF51A512002.456.762.782.411.0150CheckOrder
SMF51CA512002.456.762.782.411150CheckOrder
SMF54A542002.360.066.387.111.0150CheckOrder
SMF54CA542002.36066.387.111150CheckOrder
SMF58A582002.164.471.264.411.0150CheckOrder
SMF58CA582002.164.471.293.611150CheckOrder
SMF6.0A620019.46.677.3710.310400150CheckOrder
SMF6.0CA620019.46.677.3710.310800150CheckOrder
SMF6.5A6.520017.97.227.9811.210250150CheckOrder
SMF6.5CA6.520017.97.227.9811.210500150CheckOrder
SMF60A602001.866.773.766.711.0150CheckOrder
SMF60CA602002.166.773.796.811150CheckOrder
SMF64A642001.771.178.671.111.0150CheckOrder
SMF64CA642001.971.178.610311150CheckOrder
SMF7.0A720016.77.788.61210100150CheckOrder
SMF7.0CA720016.77.788.61210200150CheckOrder
SMF7.5A7.520015.58.339.2112.9150150CheckOrder
SMF7.5CA7.520015.58.339.2112.91100150CheckOrder
SMF70A702001.577.88677.811.0150CheckOrder
SMF70CA702001.777.88611311150CheckOrder
SMF75A752001.483.392.183.311.0150CheckOrder
SMF75CA752001.683.392.112111150CheckOrder
SMF78A782001.486.795.886.711.0150CheckOrder
SMF78CA782001.686.795.812611150CheckOrder
SMF8.0A820014.78.899.8313.6125150CheckOrder
SMF8.0CA820014.78.899.8313.6150150CheckOrder
SMF8.5A8.520013.99.4410.414.4110150CheckOrder
SMF8.5CA8.520013.99.4410.414.4120150CheckOrder
SMF85A852001.394.410494.411.0150CheckOrder
SMF85CA852001.594.410413711150CheckOrder
SMF9.0A9200131011.115.415150CheckOrder
SMF9.0CA9200131011.115.4110150CheckOrder

pdf icon Smart Thermostats

TVS Diode Applications Overview

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...