SAC Series - 500W Axial Lead Transient Voltage Suppresssion (TVS) Diode

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SAC Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.


Features:

  • Glass passivated chip junction in DO-15 Package
  • 500W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDECJESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Matte tin lead–free plated
  • Ideal for data line applications
  • Halogen free and R

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
IT
(mA)
Ir@Vso
(μA)
VC at IPP=5.0AOperating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SAC10105002911.11516.3175UnipolarDO-15SAC10CheckOrder
SAC12125002513.31119175UnipolarDO-15SAC12CheckOrder
SAC15155002016.71123.6175UnipolarDO-15SAC15CheckOrder
SAC181850015201128.8175UnipolarDO-15SAC18CheckOrder
SAC22225001424.41135.4175UnipolarDO-15SAC22CheckOrder
SAC262650011.128.91142.3175UnipolarDO-15SAC26CheckOrder
SAC30305001033.31148.6175UnipolarDO-15SAC30CheckOrder
SAC36365008.6401160175UnipolarDO-15SAC36CheckOrder
SAC45455006.8501177175UnipolarDO-15SAC45CheckOrder
SAC5.05500447.6130010175UnipolarDO-15SAC5.0CheckOrder
SAC50505005.855.51188175UnipolarDO-15SAC50CheckOrder
SAC6.06500417.9130011.2175UnipolarDO-15SAC6.0CheckOrder
SAC7.07500388.33130012.6175UnipolarDO-15SAC7.0CheckOrder
SAC8.08500368.89110013.4175UnipolarDO-15SAC8.0CheckOrder
SAC8.58.5500349.4415014175UnipolarDO-15SAC8.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SAC10 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC10-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC12 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC12-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC15 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC15-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC18-B TVS Diode Low Cap P6KE - BULK RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC18 TVS Diode Low Cap P6KE T&R RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC22-B TVS Diode Low Cap P6KE - BULK RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC22 TVS Diode Low Cap P6KE T&R RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC26 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC26-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC30-B TVS Diode Low Cap P6KE - BULK RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC30 TVS Diode Low Cap P6KE T&R RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC36-B TVS Diode Low Cap P6KE - BULK RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC36 TVS Diode Low Cap P6KE T&R RoHS No 05/20/2003 PbFree No 07/18/2012 No
07/18/2012
SAC45 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC45-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC5.0 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SAC5.0 REACH209_Declaration_Contain-_SAC5.0 No
Contains IPC_P6KE_SAC_SA_Single
SAC5.0-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC50 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SAC50 REACH219_Declaration_(Contain)_SAC50 No
Contains IPC_P6KE_SAC_SA_Single
SAC50-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC6.0 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC6.0-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC7.0-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No 07/12/2012 No
07/12/2012
SAC7.0 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No 07/12/2012 No
07/12/2012
SAC8.0 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC8.0-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC8.5 TVS Diode Low Cap P6KE T&R RoHS No 01/01/2004 PbFree No No
SAC8.5-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

SAC ECAD Models

pdficon TVS Diodes SAC Datasheet

The SAC Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.