LCE Series - 1500W Low Capacitance Transient Voltage Suppression (TVS) Diode

Littelfuse_TVS_Diode_LCE
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LCE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in DO-201 Package
  • 1500W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Matee tin lead–free plated
  • Ideal for data line applications
  • Halogen free and RoHS compliant

Applications:

  • TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamplesCompare
LCE101015008010.53012.8701715175CheckOrder
LCE10A1015008811.10012.3001715175CheckOrder
LCE111115007411.56514.13518.211175CheckOrder
LCE11A1115008212.20013.50018.211175CheckOrder
LCE121215006812.60015.40019.911175CheckOrder
LCE12A1215007513.30014.70019.911175CheckOrder
LCE131315006313.63516.66521.511175CheckOrder
LCE13A1315007014.40015.90021.511175CheckOrder
LCE141415005814.76018.04023.211175CheckOrder
LCE14A1415006515.60017.20023.211175CheckOrder
LCE151515005615.84019.36024.411175CheckOrder
LCE15A1515006116.70018.50024.411175CheckOrder
LCE161615005216.87520.6252611175CheckOrder
LCE16A1615005717.80019.7002611175CheckOrder
LCE171715004917.91021.89027.611175CheckOrder
LCE17A1715005418.90020.90027.611175CheckOrder
LCE181815004618.94523.15529.211175CheckOrder
LCE18A1815005120.00022.10029.211175CheckOrder
LCE202015004221.01525.68532.411175CheckOrder
LCE20A2015004622.20024.50032.411175CheckOrder
LCE222215003823.08528.21535.511175CheckOrder
LCE22A2215004224.40026.90035.511175CheckOrder
LCE242415003525.29030.91038.911175CheckOrder
LCE24A2415003926.70029.50038.911175CheckOrder
LCE262615003227.36033.44042.111175CheckOrder
LCE26A2615003628.90031.90042.111175CheckOrder
LCE282815003029.47536.02545.511175CheckOrder
LCE28A2815003331.10034.40045.511175CheckOrder
LCE303015002831.54538.55548.411175CheckOrder
LCE30A3015003133.30036.80048.411175CheckOrder
LCE33A33150028.136.70040.60053.311175CheckOrder
LCE36A36150025.840.00044.20058.111175CheckOrder
LCE40A40150023.344.40049.10064.511175CheckOrder
LCE43A43150021.647.80052.80069.411175CheckOrder
LCE45A45150020.650.00055.30072.711175CheckOrder
LCE48A48150019.453.30058.90077.411175CheckOrder
LCE51A51150018.256.70062.70082.411175CheckOrder
LCE54A54150017.260.00066.30087.111175CheckOrder
LCE58A5815001664.40071.20093.611175CheckOrder
LCE6.56.515001006.8408.36011.2101000175CheckOrder
LCE6.5A6.515001007.2207.98011.2101000175CheckOrder
LCE60A60150015.566.70073.70096.811175CheckOrder
LCE64A64150014.671.10078.60010311175CheckOrder
LCE7.0715001007.3719.0091210500175CheckOrder
LCE7.0A715001007.7808.6001210500175CheckOrder
LCE7.57.515001007.8939.64712.910250175CheckOrder
LCE7.5A7.515001008.3309.21012.910250175CheckOrder
LCE70A70150013.377.80086.00011311175CheckOrder
LCE75A75150012.483.30092.10012111175CheckOrder
LCE8.0815001008.42410.29613.61100175CheckOrder
LCE8.0A815001008.8909.83013.61100175CheckOrder
LCE8.58.51500948.92810.91214.4150175CheckOrder
LCE8.5A8.515001009.44010.40014.4150175CheckOrder
LCE8080150010.684.015102.68512911150CheckOrder
LCE80A80150011.688.79812911150CheckOrder
LCE9.091500899.49511.60515.4110175CheckOrder
LCE9.0A915009710.00011.10015.4110175CheckOrder
LCE90A90150010.3100.000111.00014611175CheckOrder
LCE33
Obsolete: 2004 -11-09
33150025.434.78542.51553.315150Check
LCE36
Obsolete: 2004 -11-09
36150023.337.8946.3158.115150Check
LCE40
Obsolete: 2004 -11-09
4015002142.07551.42564.515150Check
LCE43
Obsolete: 2004 -11-09
43150019.545.2755.3369.415150Check
LCE45
Obsolete: 2004 -11-09
45150018.747.38557.91572.715150Check
LCE48
Obsolete: 2004 -11-09
48150017.550.4961.7177.415150Check
LCE51
Obsolete: 2004 -11-09
51150016.553.7365.6782.415150Check
LCE54
Obsolete: 2004 -11-09
54150015.656.83569.46587.115150Check
LCE58
Obsolete: 2004 -11-09
58150014.661.0274.5893.615150Check
LCE60
Obsolete: 2004 -11-09
6015001463.1877.2296.815150Check
LCE64
Obsolete: 2004 -11-09
64150013.267.36582.33510315150Check
LCE70
Obsolete: 2004 -11-09
7015001273.7190.0911315150Check
LCE75
Obsolete: 2004 -11-09
75150011.278.9396.4712115150Check
LCE90
Obsolete: 2004 -11-09
9015009.494.95116.0514615150Check

LCE Series Data Sheet

LCEObsoleteLettericon LCE Part Obsoletion Notification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...