SPHV Series - SPHV Series 200W Discrete Unidirectional TVS Diode - Qualified to AEC-Q101

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SPHV Series 200W Discrete Unidirectional TVS Diode Array (SPA® Diodes) is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients far better than alternative technologies. The SPHV Series can safely absorb repetitive ESD strikes above the maximum level of the IEC61000-4-2 international standard without performance degradation and can safely dissipate up to 8A of induced surge current with 60 percent lower clamping voltages than alternative technologies. Their SOD882 packages make them well suited for replacing 0402-sized multilayer varistors (MLVs).

Features:
  • Protects against damage due to electrostatic dissipation and other overvoltage transients: ESD: IEC61000-4-2, ±15-30kV; Lightning: IEC61000-4-5, 2–8A; EFT: IEC61000-4-4, 40A
  • Side exposed leadframe helps to verify solderability (SPHVxx-KTG series)
  • Low dynamic resistance
  • No inherent wear-out factor
  • AEC-Q101 qualified
Applications:
  • Automotive electronics
  • LED lighting modules
  • Portable instrumentation
  • General purpose I/O,
  • Mobile and handheld devices
  • CAN and LIN busses
  • Other low-speed I/Os

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
SizePolarityChannelsMountingPublic part (Yes/No)Product CategoryRoHSSample CapableStockSamplesCompare
SPHV12-01ETGYes12.01.030308.019.0V @ 1ASOD882Bipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV12-01KTGYes12.01.030308.019.0V @ 1ASOD882 with exposed leadBipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV15-01ETGYes15.01.030305.022.0V @ 1ASOD882Bipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV15-01KTGYes15.01.030305.022.0V @ 1ASOD882 with exposed leadBipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV24-01ETGYes24.01.024303.036.0V @ 1ASOD882Bipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV24-01KTGYes24.01.024303.036.0V @ 1ASOD882 with exposed leadBipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV36-01ETGYes36.01.015202.052.0V @ 1ASOD882Bipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder
SPHV36-01KTGYes36.01.015202.052.0V @ 1ASOD882 with exposed leadBipolar1Surface MountYesGeneral Purpose ESD ProtectionYYesCheckOrder

pdf icon Point of Sale

pdf icon Wireless Charger Solutions

pdf icon TVS Diode Array SPA SPHV Datasheet

The SPHV series is designed to replace multilayer varistors (MLVs) in portable applications, LED lighting modules, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

USB 3.1 Type C ESD Protection Solution Flyer