SESD Series Ultra Low Capacitance Diode Arrays Series -

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:

  • 0.20pF Typ capacitance
  • ESD protection of ±20kV contact discharge, (IEC61000-4-2)
  • Low clamping voltage of +9.2/-0.8V @ IPP=2.0A (tP=8/20μs) 
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified (1004)
  • EVL Compliant

Applications:

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • Thunderbolt (Light Peak)
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
SizeChannelsMountingPublic part (Yes/No)Product CategoryRoHSSample CapableStockSamplesCompare
SESD0402Q2UG-0020-090YES7.00.050±20±202.010.0V@2.2A0.20402 DFN Array2Surface MountYesAutomotive QualifiedYYesCheckOrder
SESD0802Q4UG-0020-090YES7.00.050±20±202.010.0V@2.2A0.20802 DFN Array4Surface MountYesAutomotive QualifiedYYesCheckOrder
SESD1004Q4UG-0020-090YES7.00.050±20±202.010.0V@2.2A0.21004 DFN Array4Surface MountYesAutomotive QualifiedYYesCheckOrder
SESD1103Q6UG-0020-090YES7.00.050±20±202.010.0V@2.2A0.21103 DFN Array6Surface MountYesAutomotive QualifiedYYesCheckOrder