SESD Series Enhanced ESD Diode Arrays Series - Enhanced ESD Diode Arrays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SESD Series Enhanced ESD Diode Arrays provides higher order ESD protection in signal-integrity-preserving unidirectional arrays for the world’s most challenging high speed serial interfaces. Compelling packaging options including the standard 2.5mmx1.0mm and the SOD-883. Standard packages minimizes trace layout complexity, saves significant PCB space, and improves reusability of the footprints. The nominal capacitance makes the devices applicable to the worlds’ fastest consumer serial interfaces.

Features & Benefits:

  • 0.30pF Typ capacitance
  • ESD protection of ±22kV contact discharge, (IEC61000-4-2)
  • Low clamping voltage of 13V(Typ) @ IPP=2.2A (1004) (tP=8/20μs)
  • Low profile 1004 and 0402 DFN array packages
  • Facilitates the preservation of signal integrity
  • EVL Compliant
  • RoHS Compliant and Lead Free
  • Moisture Sensitivity Level (MSL Level-1)
  • AEC-Q101 qualified
  • PPAP capable

Applications:

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • Thunderbolt
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages
  • Consumer, mobile and portable electronics

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsSamplesCheck StockPartner ECAD ModelsStockSamplesCompare
SESD0402Q2UG-0030-088Yes70.05±22±222.513V@2.5A0.3Unidirectional2YesYesSESD0402Q2UG-0030-088CheckOrder
SESD1004Q4UG-0030-088
Replaced By: SP1004U-ULC-04UTG SC1004U-ULC-04UTG
Yes70.05±22±222.213V@2.2A0.3Unidirectional4YesOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF3925-000 SESD0402Q2UG-0030-088 RoHS No 02/27/2015 PbFree No 02/27/2015 CoC_RoHS10_RF3925-000_SESD0402Q2UG-0030-088 REACH219_Declaration_RF3925-000_(SESD0402Q2UG-0030-088) Yes
02/27/2015
Does not Contain IPC_RF3925-000_(SESD0402Q2UG-0030-088)
RF3923-000 SESD1004Q4UG-0030-088 RoHS No 08/22/2017 PbFree No 08/22/2017 CoC_RoHS10_RF3923-000_(SESD1004Q4UG-0030-088) No
08/22/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.