setP™ Series - setP™ - Digital Temperature Indicator

Series: setP™
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Edison Awards


The Littelfuse setP™ temperature indicator helps protect USB Type-C plugs from overheating. It has been designed to the unique specifications of USB Type-C and is capable of helping to protect even the highest levels of USB Power Delivery.

Features:

  • Compact footprint 0805 mils
  • Sensitive and reliable temperature indication
  • SMD compatible with reflow soldering process
  • USB Power Delivery compliant
  • Zero IR loss contribution
  • Protects systems with 100W or higher power
  • Evaluated to UL 1434 and Annex J of IEC 60730-1

Applications:

  • USB Type-C plugs
  • USB-C to USB-C Cable
  • Chargers with captive Type-C cables
  • Fast charging standards and protocols compliant with USB-C and USB-PD
 

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Activation Temp (Deg C)Max Operating Temp (°C)Operating TemperatureProduct
Specification
Partner ECAD ModelsStockSamplesCompare
SETP0805-100-CC0.0750.3610.60.5660.35 SETP0805-100-CCCheckOrder
SETP0805-100-SE0.060.25610.60.512120.3110085-40° to 85°CProduct SpecificationSETP0805-100-SECheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4819-000 SETP0805-100-CC-2 RoHS No 11/13/2019 PbFree No 11/13/2019 CoC_RoHS10_RF4819-000_SETP0805-100-CC-2 REACH201_Declaration_RF4819-000_SETP0805-100-CC-2 Yes
11/13/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.
Catalog # Certificates
Sorting icon
SETP0805-100-CC uriconTUVicon
SETP0805-100-SE uriconTUVicon