Temperature Switches Series - Temperature Switch 190-210 degrees F

External overview image
Roll Over to Zoom
  • 3/8" -18 dryseal thread mounting stem (NPTF).
  • Mounting hex flat 13/16".
  • (122.8 – 133.9°C).
  • Self--grounding, normally Off.
  • Heavy duty, corrosion-resistant.
  • Utilizes NPTF dryseal thread which requires no sealant.
  • Close a ground circuit to indicator lights or other warning devices that warn of a ‘hot’ or ‘cold’ condition.
  • Cannot be used with gages.
  • .250" blade (6.4mm) terminal.

For use with indicator light or buzzer. Replaces: Delco D-1896, GMC 8992347, 8993427, 25036035, 042, 139, 300, 371, 452, 468, 535, Motorcraft SWG-2051.

Access specifications, certifications, check availability and order parts below

Catalog #
84210
84218
84218-BX
84227-BX
84236
84251
84251-BX
84227
Obsolete: 2015 -01-01
84248
Obsolete: 2015 -01-01
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
84248 SW TEMPERATURE RoHS No PbFree No
84251 SW TEMPERATURE RoHS No PbFree No
84251-BX TEMP SW N.O CLOSES 200F RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.