Stoplamp Switches Series - Hydraulic and Mechanical Brake Light Switches

External overview image
Roll Over to Zoom

When viewed from the terminals, the lever projects to the right.Lever is 2 7/8" overall length. Two tapped 10-32 mounting holes, 5/8" on centers. Replaces: Delco D851, D853, D855, GMC 1997901, 1997915, 1997922, Motorcraft SWG-317, Wagner FC-21630. Single Pile Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorInput TerminalsHousingContact MaterialMounting MethodCompare
84864.612SPSTNormally Closed; Spring Return to Closed2Lever2 BladeTwo 10-32 tapped holes 5/8 (15.87 mm) on center
8486-BX4.612SPSTNormally Closed; Spring Return to ClosedLeverTwo #10-32 Terminal ScrewPlated SteelTwo 10-32 tapped holes 5/8 (15.87 mm) on center
84874.612SPST2Lever2 BladeTwo 10-32 tapped holes 5/8 (15.87 mm) on center
8487-BX4.612SPSTLeverTwo #10-32 Terminal ScrewPlated SteelTwo 10-32 tapped holes 5/8 (15.87 mm) on center
86264.612SPSTNormally Open2Button2 Bullet
8626-BXSPSTTwo #6-32 Terminal ScrewPlated Steel1/8in-27 Diameter 0.34in (8.73mm) Mounting Stem
86294.612SPSTNormally Closed2Button2 Bullet
8629-BXSPSTTwo Male Bullet TerminalsPlated Steel1/8in-27 Diameter 0.34in (8.73mm) Mounting Stem
8638
87151012SPSTNormally Closed2KnobTwo #10-32 Terminal ScrewPlasticSilver1/2-20 Diameter 1-5/32 ( 29.37 mm) long
8757
Obsolete: 2014 -03-14
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
8626 SW STOPLAMP RoHS No PbFree No
8626-BX PNEUMATIC STOP LAMP SW60-120 PSI RoHS No PbFree No
8715 SW MOM 2POS NC STLMP RoHS No PbFree No
8757 8757 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Stoplamp Push Pull Switches datasheet

Stoplamp Push Pull Switches datasheet