Electronic Dimmer Switches Series - Variable Intensity Control of Panel and Interior Vehicle Lighting

1305068850 74600 02
Roll Over to Zoom
1305068850 74600 02 1305069935 74601 01 1302820639 74603
For variable intensity control of panel and interior vehicle lighting only. For 12V DC negative ground systems, 14.7V maximum. Black plastic knob with metal insert and set screw. Knob imprinted in white with the SAE variable symbol. Diecast case, 1 9/16" (39.7mm) diameter, .883" (22.4mm) long. 7/16" -28 thread mounting stem, .45" (22.4mm) long. O-ring seal.

Access specifications, certifications, check availability and order parts below

Catalog #Package TypeCase materialWith harnessDescriptionContact ratingsNumber of key positionsKey positionsSpring return to OffVoltage Rating (V)Compare
74600-02Zinc DiecastElectronic Dimmer Switch with Delphi (Packard) Connector _ negative ground4 A at 12 V DC2Dim; Bright
74600-02-BPZinc DiecastBubble packaged 74600-024 A at 12 V DC2Dim; Bright
74601-01BulkPlated SteelNoUniversal Dimmer Switch12V DC2Dim; BrightNo12V DC
74601-01-BPZinc DiecastBubble Packaged Electronic Dimmer Switch
74603Zinc DiecastElectronic Dimmer Switch with wire leads and AMP connectors _ negative ground6 A at 12 V DC2Dim; Bright