AHEF Series - 32V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

AHEF
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Helping to reduce weight of wire harnesses, PPTC devices distributed in a circuit can allow the use of smaller wire sizes with the resulting harnesses. Forego looping back and forth around a fuse box and place your protection wherever you see fit. The solid state composition of PPTC devices helps provide reliability.

Features:

  • ROHS compliant
  • Products meet applicable automotive industry standards
  • Compatible with high-volume electronics assembly

Benefits:
High Performance

  • Expertise from the world’s leading resettable overcurrent protection manufacturer
  • Wide range of dedicated automotive surface-mount and radial-leaded resettable overcurrent devices
  • High performance transient voltage protection devices

Applications:
Automotive and Industrial Transportation

  • Actuators and medium motors
  • Trace protection
  • Harness/junction box protection
  • Powered outputs
  • Electronic control modules
  • Telematics/Infotainment

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
IMAX
(A)
RMIN
(Ω)
R1max
(Ω)
RaMAX (Ω)Max
Time
to
Trip Time
(Sec)
Voltage
(V)
Pd Typical (watts)Max Operating Temp (°C)Packaging
Method
Product
Specification
StockCompare
AHEF0500.511000.351.11.13320.9125BagProduct SpecificationCheck
AHEF0700.71.41000.230.80.83.2321.4125BagProduct SpecificationCheck
AHEF10011.91000.150.430.436.2321.4125BagProduct SpecificationCheck
AHEF100010201000.0060.0160.01615327125BagProduct SpecificationCheck
AHEF300361000.0350.110.115323.2125BagProduct SpecificationCheck
AHEF5005101000.0150.040.049325.3125BagProduct SpecificationCheck
AHEF7507.5151000.00740.0230.02313326.5125BagProduct SpecificationCheck