Line Voltage Rated Devices


  • LVR

    LVR

  • 240/120 VAC PolySwitch Line-Voltage-Rated Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.05, 0.08, 0.12, 0.16, 0.25, 0.33, 0.4, 0.55, 0.75, 1 more

  • ITRIP
    (A):
     0.12, 0.19, 0.3, 0.37, 0.56, 0.74, 0.9, 1.25, 1.5, 2 more

  • RMIN
    (Ω):
     0.089, 0.165, 0.218, 0.316, 0.45, 0.6, 0.77, 1.3, 2.5, 3 more