Rectifier Diode Module Series-Package A Series - Rectifier Diode Module Series-Package A

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features and Benefits:

  • Low reverse recovery loss
  • Low forward voltage
  • High surge current capability
  • Low inductance package
  • 2-diode phase leg or common cathode topology in compact package
Applications:
  • Field Supply for DC Motors
  • Non-controllable Rectifier for AC/DC Converters
  • Line Rectifier for Transistorized AC Motor Controllers

Access specifications, certifications, check availability and order parts below

Catalog #Number of Diode in ModulePackage TypeSizeRthJC (K/W)TopologyVRRM (V)Sample CapableIF(AV) @TC=85°C(A)IFSM10msec@Tj=45°C(A)IRM@Tc=25℃(µA)IRM@Tj=125℃(mA)VFM@Tj=125°C(V)@IFM(A)StockSamplesCompare
MD16110A-BM2MM2A21mm0.3circuit B1600Yes1102500500101.6350CheckOrder
MD16110A-DKM2MM2A21mm0.3circuit DK1600Yes1102500500101.6350CheckOrder
MD1690A-BM2MM2A21mm0.4circuit B1600Yes902000500101.6280CheckOrder
MD1690A-DKM2MM2A21mm0.4circuit DK1600Yes902000500101.6280CheckOrder
MD18110A-BM2MM2A21mm0.3circuit B1800Yes1102500500101.6350CheckOrder
MD18110A-DKM2MM2A21mm0.3circuit DK1800Yes1102500500101.6350CheckOrder
MD1890A-BM2MM2A21mm0.4circuit B1800Yes902000500101.6280CheckOrder
MD1890A-DKM2MM2A21mm0.4circuit DK1800Yes902000500101.6280CheckOrder