Radial Leaded PTCs


  • AGRF

    AGRF

  • 16V PolySwitch Automotive Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 4, 5, 6, 7, 8, 9, 10, 11, 12, 14

  • ITRIP
    (A):
     7.6, 9.4, 10.7, 13.2, 15, 16.5, 18.5, 20.3, 22.1, 27.3

  • IMAX
    (A):
     100

  • RHEF

    RHEF

  • 16V PolySwitch High-Temperature Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.5, 0.7, 1, 2, 3, 4, 4.5, 5.5, 6, 6.5 more

  • ITRIP
    (A):
     0.9, 1.4, 1.8, 3.8, 6, 7.5, 7.8, 10, 10.8, 12 more

  • IMAX
    (A):
     40, 100

  • AHRF

    AHRF

  • 16V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.5, 0.7, 1, 2, 3, 4, 4.5, 5.5, 6, 6.5 more

  • ITRIP
    (A):
     1, 1.4, 1.9, 3.8, 6.5, 7.4, 8.7, 10, 12, 13.1 more

  • IMAX
    (A):
     40, 100

  • AHEF

    AHEF

  • 32V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.5, 0.7, 1, 3, 5, 7.5, 10

  • ITRIP
    (A):
     1, 1.4, 1.9, 6, 10, 15, 20

  • IMAX
    (A):
     100

  • RXEF

    RXEF

  • 72 & 60V PolySwitch Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.17, 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75 more

  • ITRIP
    (A):
     0.1, 0.2, 0.34, 0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5 more

  • IMAX
    (A):
     40

  • 72R

  • 72V PolySwitch® Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9, 1.1, 1.35 more

  • ITRIP
    (A):
     0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5, 1.8, 2.2, 2.7 more

  • Max Volts
    (V):
     72

  • RUSBF

    RUSBF

  • 16 & 6V PolySwitch Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.75, 0.9, 1.1, 1.2, 1.35, 1.55, 1.6, 1.85, 2.5

  • ITRIP
    (A):
     1.3, 1.8, 2, 2.2, 2.65, 2.7, 3.2, 3.7, 5

  • IMAX
    (A):
     40

  • Littelfuse_250R

    250R

  • 250V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

  • IHold (A): 0.08, 0.12, 0.145, 0.18

  • ITRIP
    (A):
     0.16, 0.24, 0.29, 0.65

  • Max Volts
    (V):
     250