Our ESD devices offer many advantages over traditional protection devices, such as multi-layer varistors (MLVs), which may degrade or distort the signal in high data rate circuits. Compared to miniature gas discharge tubes (GDTs), ESD devices provide a more compact form factor and an economical solution for the shrinking profiles of today’s compact information appliances.
Features:
- Halogen free (refers to: Br.900ppm, Cl.900ppm, Br.+Cl.1500ppm)
- 0.25 pF (typical) capacitance
- Low-leakage current
- Low-clamping voltage
- Fast response time (< 1ns)
- Capable of withstanding numerous ESD strikes
- Compatible with standard reflow installation procedures
- Thick film technology
- Bi-directional protection
- AEC-Q200 Qualified
Applications:
- HDMI 1.3 interfaces
- LCD and plasma TV
- Cellular phones
- Antennas
- Portable video players
- Portable devices (PDA, DSC, BlueTooth)
- Printer ports
- Satellite radios
- USB 2.0 and IEEE 1394 interfaces
- DVI
- GPS systems