ATD Series - Aftermarket - Anti-Theft Battery Master Switch

asst_atd
Roll Over to Zoom
  • Available in two versions, Fused and Detachable.
  • Fused version maintains current to all electrical circuits such as the alarm, on-board computer, central locking system and radio memory presets.
  • Detachable version features a special disconnect that allows the battery to easily be removed for antitheft protection. Perfect for seasonal storage needs or easy off vehicle battery charging for Autos, Motorcycles, RV’s, Boats, etc.
  • Generate sales with the lowest cost anti-theft devices available on the market today.
  • A simple turn of the knob isolates the battery and makes the vehicle unable to start.
  • Makes anti-theft protection affordable when compared to expensive alarm systems.
  • Eliminates complicated installation — no special electrical or mechanical expertise required.
  • Fits all standard Top Mount Post batteries. Can be used with Side Mount Post batteries by using a Top Mount Adapter Post (not included).
  • Works on 12 to 24 volt systems up to 135 amperes.

Access specifications, certifications, check availability and order parts below

Catalog #StockSamplesCompare
0ATD0300ZBPRacks/Kits/AssortmentsCheckOrder
ATD200BP
Obsolete: 2018 -01-15
Racks/Kits/AssortmentsCheck
To request product environmental information, please complete the Product Environmental Information Request Form.