Power Distribution Accessories
|
-
-
Remote Battery Connections
-
Contact Material: Copper 110, Stud 1/2-20 UNF, Stud 3/8-16, Stud M10x1.5, Stud M8-1.25in
-
Housing: Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO), Impact-Resistant Plastic Insulator and Mounting Bushing, Nylon 66
-
Mounting Method: Through 1.2656 (32.1mm) diameter hole; do not exceed 13.5Nm, Through 1.2656in (32.1mm) diameter hole; do not exceed 13.5Nm, Through 1.312 (33.32mm) diameter hole; do not exceed 13.5Nm, Through 1.312in (33.32mm) diameter hole; do not exceed 13.5Nm, Two opposite mounting holes for 0.18mm screws 22mm x 18mm apart.
|
-
-
3/8" Pass Thru Stud Block
-
Voltage Rating Max: 32
-
Information Not Available
-
Information Not Available
|