Common BusBar Stud Terminals Series - Terminal Block 4-gang

Common BusBar Stud Terminals
Roll Over to Zoom
46206-04
  • 2-gang terminal block with one busbar.
  • Solid brass busbar.
  • Four 10-32 stud terminals with hexnuts and lockwashers.
  • One eyelets at each end, for mounting with 3/16 screws (not provided).
  • Eyelets are 3.125 on centers (79.4mm).
  • Moisture-repellent thermoplastic base, 3 7/8 x 5/8 W x 27/32 H (44.4 x 15.9 x 21.4mm).

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionDetailsMountingBody sizeCompare
46204-02BulkUsed to consolidate wiring routings above a solid brass busbar
46206-04Bulk4P Terminal Block (Stud)Used to consolidate wiring routings above a solid brass busbarTwo eyelet mounting holes for 3/16' (4.8mm) screws3.875'x0.625'
46206-04-BXBox4P Terminal Block (Stud)Used to consolidate wiring routings above a solid brass busbarTwo eyelet mounting holes for 3/16"" (4.8mm) screws3.875"" x0.625""

  • Showing 1 items