Very High Surge Gas Discharge Tubes GDT


  • SL1021B5001

    SL1021B

  • Three Terminal Heavy Duty Gas Plasma Overvoltage Arresters(GDT)

  • VMIN Spark
    (V):
     70, 72, 150, 184, 196, 200, 210, 240, 280, 320 more

  • VNom Spark
    (V):
     90, 200, 230, 250, 260, 300, 350, 400, 420, 450 more

  • VMAX Spark
    (V):
     120, 250, 265, 276, 295, 300, 310, 360, 420, 480 more

  • sl1026w_grad

    SL1026

  • Three Terminal Maximum Duty Gas Plasma Overvoltage Arresters (GDT)

  • VMIN Spark
    (V):
     200, 300, 490, 800

  • VNom Spark
    (V):
     275, 400, 700, 1100

  • VMAX Spark
    (V):
     350, 500, 910, 1400