TeleLink® Series - Surface Mount surge resistant fuse

Series: TeleLink®
Obsolete: 2015 -04-01 Replaced By461 Series
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Does not require a series resistor.

Using a TeleLink® surface mount fuse in conjunction with a SIDACtor® transient voltage suppressor provides a complete regulatory-compliant solution for standards such as GR 1089, TIA/EIA-IS-968, UL 60950, and ITU K.20 and K.21.

Designed to carry 100 percent of its rated current for four hours and 250 percent of its rated current for one second minimum and 120 seconds maximum. Typical time is four to 10 seconds.

For optimal performance, an operating current of 80% or less is recommended.

Notes:

  • Interrupt test characterized at 50° to 70° phase angle. Phase angles approximating 90° may result in damage to the body of the fuse.
  • I2t is a non-repetitive rms surge current rating for a period of 16.7ms.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)OpeningOperating TemperatureSamplesCompare
F0500T
Replaced By: 0461.500
600Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
F1250T
Replaced By: 04611.25
600Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C
F1251T600Slo-Blo/Time Lag (T)/Time Delay-55° to 125°COrder
Catalog # Certificates
Sorting icon
F0500T ULicon
F1250T ULicon
F1251T ULicon
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdficon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...