FLU Series - Fast-Acting Midget Fuses For Multimeter Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • The Littelfuse FLU series is designed specifically for the protection of multimeters.
  • The 1000 VAC/VDC rating also makes the FLU ideal for a variety of other applications.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)Interrupting RatingOpeningSizeAmp Code (part number)StockSamplesCompare
FLU.4400.441000100010 kA @ 1000 VdcFast-Acting (F)Midget/5AG0.44CheckOrder
FLU011111000100020 kA @ 1000 VdcFast-Acting (F)Midget/5AG11CheckOrder
Catalog # Certificates
Sorting icon
FLU.440 ECCiconURCSAicon
FLU011 ECCiconURCSAicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0FLU.440T 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 CoC_RoHS10_0FLU.440T_10-11-2019 REACH201_Declaration_0FLU.440T_10-11-2019 No
Does not Contain
0FLU.440M FUS 1000V AC/DC QUICK ACTING METER FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
0FLU.440U 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
0FLU011.T 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 CoC_RoHS10_0FLU011.T_11-03-2017 No
0FLU011.M FUS 1000V AC/DC QUICK ACTING METER FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
0FLU011.U 1000V AC/DC QUICK ACTING FUSE RoHS No 03/01/2006 PbFree No 03/24/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.