PICO® Fuses - Axial Radial Thru Hole Fuses


  • 251_253

    251

  • PICO® II Very Fast-Acting Subminiature Axial leaded fuse

  • Amps (A): 0.062, 0.125, 0.2, 0.25, 0.375, 0.5, 0.75, 1, 1.25, 1.5, 1.6, 2, 2.5, 3, 3.15, 3.5, 4, 5, 7, 10 more

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • 263

  • PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse

  • Amps (A): 0.062, 0.125, 0.25, 0.375, 0.5, 0.75, 1, 1.5, 2, 2.5 more

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.000192, 0.00251, 0.0165, 0.0411, 0.0444, 0.084, 0.087, 0.216, 0.74, 1.197 more

  • 275Series_BW_photo

    275

  • PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

  • Amps (A): 0.062, 0.125, 0.25, 0.375, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 7, 10, 12, 15, 20, 25 more

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • 265_2661

    276

  • PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

  • Amps (A): 0.0625, 0.125, 0.25, 0.375, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 7, 10, 12, 15, 20, 25 more

  • VAC (V): 32, 125

  • VDC (V): 32, 125