OMNI-BLOCK Carded Series - Aftermarket - Carded 1-Pack of the OMNI-BLOCK® Fuseholder For 3AG Fuses

Roll Over to Zoom
For 1/4" x 1-1/4" glass fuses. Available in one through twelve pole units. Units may be easily broken apart as needed to obtain the desired number of poles. Rated at 20 amps, 300 volts. “354” series is bulk, “OMN” series is carded.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamplesCompare
OMN2BP20Carded ProductFuse BlocksCheckOrder
OMN4BP20Carded ProductFuse BlocksCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.