LSFC Series - Spare Fuse Cabinet

fuse_cabinet
Roll Over to Zoom
Sturdy steel cabinet holds spare fuses. Cabinet can be locked to prevent unauthorized access and is weather stripped to reduce the accumulation of dust, dirt and moisture. Convenient inventory card located inside door. Measures 30” H x 24” D. Keyhole mounting mounting holes 16” on center for easy installation.

Access specifications, certifications, check availability and order parts below

Catalog #FamilyStockSamplesCompare
LKEY001CheckOrder
LSFCOther ProductsCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.