Jobber Display Board Series - Aftermarket - Jobber Fuseholder Display Boards

Roll Over to Zoom

Eye-catching “self-sell” merchandising boards for wall mount display. Fuseholder Boards contain 12 fuseholders. Jobber Board measures: 10" x 16-1/2"

ATO® Heavy Duty In-Line Fuseholder Display - 094303

Contains 12 Heavy Duty In-line Fuseholders (Part number FHA 30) for ATO® fuses up to 30 amps. Each holder has two 4" leads of 12 gauge orange wire. 30 amp ATO Fuse included.

Glass Fuse Heavy Duty In-line Fuseholder Display - 094292

Contains 12 Heavy Duty In-line Fuseholders (Part number FNY 30). Spring loaded heavy duty glass fuseholder includes AGC 30 amp fuse for GM air conditioner, heater blower motors or other heavy duty applications. Supplied with two 4" wire leads of 12 gauge orange wire.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)StockSamplesCompare
0940292ZRacks/Kits/AssortmentsCheckOrder
0940303Z30KitCheckOrder