Add-A-Circuit MINI Carded Series - MINI® Add-A-Circuit® Kit

Add-A-Circuit MINI Carded
Roll Over to Zoom

Add-A-Circuit MINI / LPMINI / MICRO2 Fuse Holder Kits allow for easy installation of additional circuits without any cutting or splicing of existing wire (thus maintaining new car warranty). Turns one fuse slot into two while providing protection to both resulting circuits. Comes packaged with 3A, 5A, 7.5A, and 10A fuses of the corresponding fuse style.

Features and Benefits

  • Adds additional circuit without cutting/splicing
  • Protects both resulting circuits
  • Butt splice connectors for easy wiring
  • UL1015-Rated wire leads

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyFuse TypeStockCompare
0FHM0200Z10Carded ProductAdd-A-Circuit KitMiniCheck
0FHM0200ZP10Carded ProductAdd-A-Circuit KitMiniCheck
FHLM0200Z10Carded ProductAdd-A-Circuit KitMiniCheck
FHLM0200ZPA10Carded ProductAdd-A-Circuit KitMiniCheck
FHM200BoxedAdd-A-Circuit KitCheck
FHM200BPCarded ProductAdd-A-Circuit KitCheck
FHM20200Z10Carded ProductAdd-A-Circuit KitMicroCheck
FHM20200ZPA10Carded ProductAdd-A-Circuit KitMicroCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0FHM0200Z ACS MINI ADD-A-CIRCUIT BOX RoHS No 12/14/2002 PbFree No 12/14/2002 CoC_RoHS10_0FHM0200Z_03-04-2020 REACH205_Declaration_0FHM0200Z_03-04-2020 No
Does not Contain
0FHM0200ZP ACS MINI ADD-A-CIRCUIT CARD RoHS No 12/14/2002 PbFree No 12/14/2002 CoC_RoHS10_0FHM0200ZP_09-20-2019 REACH201_Declaration_0FHM0200ZP_09-20-2019 No
Does not Contain
FHM20200Z RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_FHM20200Z_03-30-2020 REACH205_Declaration_FHM20200Z_03-30-2020
03/30/2020
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.