Add-A-Circuit ATO Series - ATO® Add-A-Circuit® Kit

Add-A-Circuit ATO
Roll Over to Zoom

Add-A-Circuit ATO Fuse Holder Kits allow for easy installation of additional circuits without any cutting or splicing of existing wire (thus maintaining new car warranty). Turns one fuse slot into two while providing protection to both resulting circuits. Comes packaged with 3A, 5A, 7.5A, and 10A ATO.

Features and Benefits

  • Adds additional circuit without cutting/splicing
  • Protects both resulting circuits
  • Butt splice connectors for easy wiring
  • UL1015-Rated wire leads
  • Comes with 3A, 5A, 7.5A, and 10A ATO fuses

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyFuse TypeStockSamplesCompare
0FHA0200Z10Add-A-Circuit KitATO
0FHA0200ZP10CardedAdd-A-Circuit KitATOCheck
FHA20020BoxedAdd-A-Circuit KitCheckOrder
FHA200BP20CardedAdd-A-Circuit KitCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0FHA0200ZP RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
0FHA0200Z ACS ATO ADD-A-CIRCUIT BOX RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
0FHA0200ZP RoHS No 08/03/2012 PbFree No 08/03/2012
0FHA0200ZPA RoHS No 08/03/2012 PbFree No 08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.