Add-A-Circuit ATO Carded Series - Aftermarket - Carded 1-Pack ATO® Add-A-Circuit® Kit

Roll Over to Zoom

Allows easy installation of additional circuits without cutting or splicing. Turns one fuse slot into two while providing protection for both circuits. Maintains new car warranty. Use with ATO® Fuses up to 10 amps. Includes ATO 3, 5, 7.5 and 10 amp fuses.

Please contact Automotive Aftermarket Customers Service for more information.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamplesCompare
FHA20020BoxedAdd-A-Circuit KitCheckOrder
FHA200BP20CardedAdd-A-Circuit KitCheckOrder