Plug-In Relay Sockets Series - Modular Sockets With Dovetails

Roll Over to Zoom
99025 99026

Accepts Cole Hersee relays and standard ISO relays. Modular design featuring sockets that dovetail together and Accepts standard quick-connect terminals. Sockets are constructed of rugged glass-filled polyamide with a temperature range -40C to 85C


  • Accepts RA- 70A relays
  • Use with Tyco (AMP) terminals 280756 or 280755


  • Accepts RA- and RC 20 to 40A relays
  • Use with Tyco (AMP) terminals 42281 or Ark-Les 3000H112A

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionFormVoltage ratingCompare
9902535-70A High Power RelaysForm A70A at 12V DC
35A at 24V DC
9902620-40A Heavy Duty RelaysForm A
Form C
40A at 12V DC
20A at 24V DC