LPSM Series - Midget Fuse - POWR-SAFE Dead Front Fuse Holder

lpsm series image
Roll Over to Zoom

Littelfuse POWR-SAFE “Dead Front” holders provide optimum protection to personnel. Indicating and non-indicating versions are available in 1,2,3, or 4 poles for Midget fuses.

Features:

  • Meets “Dead Front” requirements
  • Mountable on 35mm Din Rail
  • Blown fuse identification (Indicating versions only)
  • Easy installation and removal of fuses. No special fuse pullers or tools required.
  • UL Listed for branch circuit protection (Class CC versions only)
  • Compact design
  • Ventilated design for cooler operation
  • Indicates above 80 volts (ID versions only)

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPSM001MidgetNoCheckOrder
LPSM001IDMidgetYesCheckOrder
LPSM002MidgetNoCheckOrder
LPSM002IDMidgetYesCheckOrder
LPSM003MidgetNoCheckOrder
LPSM003IDMidgetYesCheckOrder
LPSM004MidgetNoCheckOrder
LPSM004IDMidgetYesCheckOrder