MEGA-Flex Series - MEGA™ Style - Bolt-Down Flexible Cover Fuseholder

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

The MEGA-Flex fuse holder is used with the MEGA® style bolt-in fuse, which is available up to 500A. This holder offers a flexible cover, which allows cable entry from virtually any direction, large wire size, and ring terminal stack up. Slots on the base allow holder to be mounted with tie-wraps.

Dovetail features allow you to interlock multiple MEGA-Flex holders together for a high power distribution block. Bus bars are also available for multiple holder applications.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)MountingFuse TypeStockSamplesCompare
02981028HXFC5003232Bolt-DownMEGA (298)CheckOrder
02981028HXFC-SS5003232Bolt-DownMEGA (298)CheckOrder
02981028HXFCB5003232Bolt-DownMEGA (298)CheckOrder
02981028HXFCC5003232Bolt-DownMEGA (298)CheckOrder