Automotive and Commercial Vehicle Fuse Holders


  • ATO® FBA5

  • 32V 5-Position Terminal Fuse Block

  • Mounting Method: ACS ATO FUSE BLOCK SIDE, HORIZONTAL CONTACTS MOUNT, PCB MOUNT, VERTICAL CONTACTS MOUNT

  • Fuse Type: ATO

  • Current Rating (Continuous) in Amps: 11

  • JCASE® FHJ

  • In-Line Cartridge Fuse Holder

  • Mounting Method: In-Line, In-Line Fuse Holder

  • Fuse Type: JCASE, JCASE (0495), JCASE (0495) and LP JCASE (0895), LP JCASE (0895)

  • Current Rating (Max): 40, 45, 60

  • MEGA® SN

  • 32V Bolt-Down Sealed Water-Resistant Fuse Holder

  • Mounting Method: Bolt-Down, Bolt-Down, M6 Mounting hole and M6 Slot X 6MM Long

  • Fuse Type: MEGA

  • Current Rating (Max): 50, 125, 175, 225, 300, 350, 400, 450, 500