Emergency Starter Sockets Series - Emergency Starter Sockets

Emergency Starter Sockets
Roll Over to Zoom

Sealed socket with a connector that is used for emergency starting of a vehicle. The body is heavy duty with a flip cover that is sealed to IP54. The contact material is silver plated copper for maximum conductivity and corrosion resistance.

  • Spring-loaded flip lid cover for socket ensures a watertight seal when the cover is closed
  • Impact and chemical resistant plastic cover and lid provide extended life in harsh environments
  • Ingress protection to IP54 for high temperature water

Access specifications, certifications, check availability and order parts below

Catalog #VoltageNumber of pinsTerminal MaterialISO
0059936248V1Silver-Plated Copper7638