ADR Cables Series - ADR Cables

ADR Cables
Roll Over to Zoom

ADR cables resist UV-ray and low temperatures, as well as being resistant to oil, weathering and chemicals thanks to the PUR sheathing. In addition they provide for higher resistance against wear, abrasion, microbiotic attack and hydrolysis. The cables have been produced in accordance with the latest international standards ISO 4141 and ISO 6722.

  • Standards: Conforms to ISO 4141 & ISO 6722 recommendations and standards
  • Wire insulation and inner sheath: PVC
  • Sheath: PUR
  • Min/Max temperatures: -40°C / +85°C

Access specifications, certifications, check availability and order parts below

Catalog #Package TypeNumber of pinsCompare
00200400002005002
002006005
0020100010

  • Showing 1 items