00585200 - 7-Pole 24V Plastic Sockets Series

585200
Roll Over to Zoom

The system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts preventing an incorrect connection to the N version.

The series of sockets includes special models with 16 rear spade contacts (5 double and 2 triple) in order to split the electrical system of the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1185 & ISO 3731
  • Screw terminals are mainly intended for the replacement aftermarket
  • Flat terminals are generally preferred by OEM harness manufacturers
Property (Mouseover for details) Value
Package Type 00585290
00585299
Terminals Flat Terminals 6.3
Sample Capable No