00591100 - 7-Pole 24V Aluminum Plugs Series

591100
Roll Over to Zoom

The system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts, preventing an incorrect connection to the N version.

Littelfuse supplies these connectors both with plastic or aluminum body and some versions feature a black anti-oxidating coating.

  • Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
  • Accepts all 7-pole sockets that conform to ISO 1185 & ISO 3731
Property (Mouseover for details) Value
Package Type 00591190
00591199
Terminals Flat Terminals 6.3
Sample Capable No