Plastic Body Continuous Duty SPST Series - Plastic Body Continuous Duty SPST

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps: 100, 225 A
Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Glass filled Nylon
Contact Materials: Silver, Copper
Contact Stud Material: Copper
Contact Stud Threads: 5/16"-24 Threads hex nuts and lock washers included
Coil Stud Material: Steel
Coil Stud Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm)

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialNormal PositionHousingCompare
24512-10100SPSTSilverNormally OpenPlastic
24512-10-BX100SPSTSilverNormally OpenPlastic
24512-10100SPSTSilverNormally OpenPlastic
24512-10-BX100SPSTSilverNormally OpenPlastic
24524-10D
24524-10D
24612100SPSTSilverNormally OpenPlastic
24612-10100SPSTSilverNormally OpenPlastic
24612-10-BX100SPSTSilverNormally OpenPlastic
24612-BX100SPSTSilverNormally OpenPlastic
24612-G10100SPSTSilverNormally OpenPlastic
24612-G10-BX100SPSTSilverNormally OpenPlastic
24612-10100SPSTSilverNormally OpenPlastic
24612-10-BX100SPSTSilverNormally OpenPlastic
24612-BX100SPSTSilverNormally OpenPlastic
24612-G10100SPSTSilverNormally OpenPlastic
24612-G10-BX100SPSTSilverNormally OpenPlastic
24624-10100SPSTSilverNormally OpenPlastic
24624-10-BX100SPSTSilverNormally OpenPlastic
24624-10100SPSTSilverNormally OpenPlastic
24624-10-BX100SPSTSilverNormally OpenPlastic
24812225SPSTCopperNormally OpenPlastic
24812-01225SPSTSilverNormally OpenPlastic
24812-01-BX225SPSTSilverNormally OpenPlastic
24812-BX225SPSTCopperNormally OpenPlastic
24812-01225SPSTSilverNormally OpenPlastic
24812-01-BX225SPSTSilverNormally OpenPlastic
24812-BX225SPSTCopperNormally OpenPlastic
24824-01225SPSTSilverNormally OpenPlastic
24824-01-BX225SPSTSilverNormally OpenPlastic
24824-01225SPSTSilverNormally OpenPlastic
24824-01-BX225SPSTSilverNormally OpenPlastic
24848225SPSTCopperNormally OpenPlastic
M-200SilverPlated Steel
M-200-BPSilverPlated Steel
M-200-BXSilverPlated Steel
24836
Obsolete: 2016 -04-21
To request product environmental information, please complete the Product Environmental Information Request Form.