Intermittent Duty SPST Series - See Specifications Below for Details

24037
Roll Over to Zoom

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionCircuitryContactsHousingVoltage ratingBracket mountingCompare
24008120 A Make and 65 A Break
10 sec On 30 min Off
SPSTCopperPlated Steel24V DCHoles 5/16 x 19/32 2-13/64 on center
24021750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPhenolic12V DCHoles 9/32 x 1/2 2-13/64 on center
24022750 A Make and 100 A Break
10 sec On 20 Min Off
SPSTCopperPhenolic12V DCHoles 9/32 x 25/64 2-7/64 on center
24023750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPhenolic12V DCHoles 5/16 x 19/32 2-9/16 on center
24037750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24039750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel6V DCHoles 5/16 x 19/32 2-13/64 on center
24041750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel6V DCHoles 5/16 x 19/32 2-13/64 on center
24044750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24046750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24047750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel12V DCHoles 9/32 x 1/2 2-13/64 on center
24060750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24071750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperRed PVC Coated Plated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24076750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperRed PVC Coated Plated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24077750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperRed PVC Coated Plated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24103750 A Make and 100 A Break
10 sec On 20 min Off
SPSTCopperPlated Steel12V DCHoles 5/16 x 19/32 2-13/64 on center
24104120 A Make and 65 A Break
10 sec On 30 min Off
SPSTCopperPlated Steel24V DCHoles 5/16 x 19/32 2-13/64 on center

pdf icon 24xxx Standard Solenoids 2D Prints

Part Numbers: 24008 through 24144