Continuous Duty Single Pole Series -  Continuous Duty Solenoid Relays

Continuous Duty SPST
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryContact MaterialNormal PositionHousingCompare
24059-0865SPSTSilverNormally OpenPlated Steel
24059-1585SPSTSilverNormally OpenPlated Steel
24059-08-BP65SPSTSilverNormally OpenPlated Steel
24059-08-BX65SPSTSilverNormally OpenPlated Steel
24059-BP85SPSTSilverNormally OpenPlated Steel
24059-BX85SPSTSilverNormally OpenPlated Steel
2406385SPSTSilverNormally OpenPlated Steel
24063-06
24063-08-BX65SPSTSilverNormally OpenBlack PVC Coated Plated Steel
24063-BX85SPSTSilverNormally OpenPlated Steel
24080-BX85SPSTSilverNormally OpenPlated Steel
24082-BX85SPSTSilverNormally OpenPlated Steel
24097-BX85SPSTSilverNormally OpenPlated Steel
24106-07
24106-BX85SPSTSilverNormally OpenPlated Steel
24115-BX85SPSTSilverNormally OpenPlated Steel
24117-01-BP65SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-01-BX65SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-BX85SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24124-BX85SPSTSilverNormally OpenPlated Steel
24141
2420011012SPSTCopperPlated Steel
24200-BX11012SPSTCopperPlated Steel
24213-BP200SPSTSilverNormally OpenPlated Steel
24213-BX200SPSTSilverNormally OpenPlated Steel
24214-BX200SPSTSilver Tungsten CarbideNormally OpenPlated Steel
08070161
24063-0865SPSTSilverNormally OpenBlack PVC Coated Plated Steel
2408085SPSTSilverNormally OpenPlated Steel
2408285SPSTSilverNormally OpenPlated Steel
2409785SPSTSilverNormally OpenPlated Steel
2410685SPSTSilverNormally OpenPlated Steel
2410785SPSTSilverNormally OpenPlated Steel
2411585SPSTSilverNormally OpenPlated Steel
2411785SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-0165SPSTSilverNormally OpenGrey PVC Coated Plated Steel
2412485SPSTSilverNormally OpenPlated Steel
24213200SPSTSilverNormally OpenPlated Steel
24213-01200SPSTSilver Tungsten CarbideNormally OpenPlated Steel Potted Coil
24213-03200SPSTSilver Tungsten CarbideNormally OpenBlack PVC Coated Plated Steel
24214200SPSTSilver Tungsten CarbideNormally OpenPlated Steel
24059-08-BP65SPSTSilverNormally OpenPlated Steel
24059-08-BX65SPSTSilverNormally OpenPlated Steel
24059-BP85SPSTSilverNormally OpenPlated Steel
24059-BX85SPSTSilverNormally OpenPlated Steel
24063-08-BX65SPSTSilverNormally OpenBlack PVC Coated Plated Steel
24063-BX85SPSTSilverNormally OpenPlated Steel
24080-BX85SPSTSilverNormally OpenPlated Steel
24082-BX85SPSTSilverNormally OpenPlated Steel
24097-BX85SPSTSilverNormally OpenPlated Steel
24106-BX85SPSTSilverNormally OpenPlated Steel
24115-BX85SPSTSilverNormally OpenPlated Steel
24117-01-BP65SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-01-BX65SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-BX85SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24124-BX85SPSTSilverNormally OpenPlated Steel
24213-BX200SPSTSilverNormally OpenPlated Steel
24214-BX200SPSTSilver Tungsten CarbideNormally OpenPlated Steel
M-200
Obsolete: 2021 -12-06
200SilverNormally OpenPlated Steel
M-200-BP
Obsolete: 2021 -12-06
200SilverNormally OpenPlated Steel
M-200-BX
Obsolete: 2021 -12-06
200SilverNormally OpenPlated Steel
24080-01
Obsolete: 1999 -01-01
65SPSTCopperPlated Steel
24420
Obsolete: 2021 -12-06
35SPSTCopperNormally ClosedPlated Steel
24107-BX
Obsolete: 2021 -08-10
85SPSTSilverNormally OpenPlated Steel
24420-BX
Obsolete: 2021 -09-13
35SPSTCopperNormally ClosedPlated Steel
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
24059-15 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8 RoHS No PbFree No
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8 RoHS No PbFree No
24117-BX SOL 12V CONT 4STUD HN20 #8 RoHS No PbFree No
24063-08 SOL 24V 71OHM CONT 4STUD HN12 #8 "CH-MX" RoHS No PbFree No
24117 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24117-01 SOL 12V CONT 4STUD HN20 UL "CH-MX" RoHS No PbFree No
24213 SOL 12V 17.5OHM CONT 4STUD BAG RoHS No 10/26/2021 PbFree No 10/26/2021 CoC_RoHS9_24213 REACH219_Declaration_(Contain)_24213 Yes
10/26/2021
Contains
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8 RoHS No PbFree No
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8 RoHS No PbFree No
24117-BX SOL 12V CONT 4STUD HN20 #8 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.