Reversing Solenoids Series - 12V Motor Reversing Intermittent Duty DPDT Solenoid

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A combination of two solenoids in one package to reduce cost and maximize space savings while also providing simpler wiring. Two integral solenoids provide dynamic braking for permanent magnet motors, when neither coil is energized. This intermittent duty solenoid can be used at a variety of amperages.

Voltage: 12 Vdc
Amps:
     Make:
     Break:

75 A (5 mins on, 5 min off), 125 A (30 sec on, 5 min off), 150 A (0.5 sec on, 5 min off)
75, 125, 150 A
Circuitry: Double-Pole, Double-Throw (DPDT)
Contact Materials: Copper
Contact Stud Threads: 5/16"-24 Threads hex nuts and lock washers included
Contact Stud Material: Copper
Coil Terminals: Blade

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialHousingSamplesCompare
2445075DPDTCopperPlasticOrder
24450-0275DPDTCopperPlasticOrder
24450-BX75DPDTCopperPlasticOrder
24450-BP75DPDTCopperPlasticOrder
24452-BX50Heavy Duty SilverPlasticOrder
To request product environmental information, please complete the Product Environmental Information Request Form.