Forward Reverse Relay Modules Series - Forward Reverse Relay Module Cover

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for tarp or lift applications. Also used on hoists, hatches, winches, snowplows, intake/exhaust fans, vehicle outriggers and other reversing applications. Module automatically reverses the direction of the motor when the appropriate control circuit is energized with a pulse from a control switch. Dynamic braking stops the motor when the switch returns to Off. Low-profile module saves space. Studs are securely anchored in epoxy.

Features and Benefits

  • Dynamic braking.
  • Carries a heavy load current.
  • Intermittent or continuous operation.
  • High performance silver tin oxide contacts assure long cycle life.
  • Fully sealed to IP67 with high strength epoxy for total moisture protection to withstand very harsh environments.
  • Ignition protected.
  • Tin-plated brass studs and hardware for corrosion resistance.
  • For intermittent operation, control switch should be Mom On-Off-Mom On; for continuous operation On-Off-On.

Access specifications, certifications, check availability and order parts below

Catalog #Contact MaterialHousingSamplesCompare
24452Heavy Duty SilverPlasticOrder
97297PlasticOrder
To request product environmental information, please complete the Product Environmental Information Request Form.