ISO Mini Relays Series - Heavy Duty Relays - See Specifications Below for Details

Plug-In Relay
Roll Over to Zoom
General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.


Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

NO 40 A, NC 30 A
NO 20 A, NC 15 A
Circuitry: Form A (SPST), Form C (SPDT), Form 2A (SPST, 2 Terminals)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionFormBracketVoltage ratingSuppressionSealingCompare
RA-200124-DN20 A Normally Open 15 A Normally Closed @ 24 VdcASnap-in24DiodeNone
RA-200124-NN20 A Normally Open 15 A Normally Closed @ 24 VdcASnap-in24NoneNone
RA-200124-RN20 A Normally Open 15 A Normally Closed @ 24 VdcASnap-in24ResistorNone
RA-400012-DS40 A Normally Open 30 A Normally Closed @ 12 VdcANone12DiodeSealed
RA-400112-DN40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracketASnap-in12DiodeNone
RA-400112-NN40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracketASnap-in12NoneNone
RA-400112-RN40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracketASnap-in12ResistorNone
RC-200024-DSSealed 20 A Normally Open 15 A Normally Closed @ 24 VdcCNone24DiodeSealed
RC-200124-DN20 A Normally Open 15 A Normally Closed @ 24 Vdc mini relay with snap-in bracketCSnap-in24DiodeNone
RC-200124-NN20 A Normally Open 15 A Normally Closed @ 24 Vdc mini relay with snap-in bracketCSnap-in24NoneNone
RC-200124-RN20 A Normally Open 15 A Normally Closed @ 24 Vdc mini relay with snap-in bracketCSnap-in24ResistorNone
RC-400012-DSSealed 40 A Normally Open 30 A Normally Closed @ 12 VdcCNone12DiodeSealed
RC-400112-DN40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracketCSnap-in12DiodeNone
RC-400112-NN40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracketCSnap-in12NoneNone
RC-400112-RN40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracketCSnap-in12ResistorNone
R2-400112-RN
Obsolete: 2017-03-24
40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracket2ASnap-in12ResistorNone
RA-200024-DS
Obsolete: 2017-03-24
20 A Normally Open 15 A Normally Closed @ 24 VdcANone24DiodeSealed