ISO Power Relays Series - ISO Power Relays

ISO Power Relays
Roll Over to Zoom

General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.

Voltage: 12, 24 VDC
Amps:
     12 VDC
     24 VDC

NO 70 A, NC 60 A
NO 35 A, NC 30 A
Circuitry: Form A (SPST), Form C (SPDT)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionFormBracketVoltage ratingSuppressionSealingCompare
RA-700112-DNBulk70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracketASnap-in12DiodeNone
RA-700112-DN-BXBox70 A Normally Open, 60 A Normally Closed @ 12VDC high power relay with snap-in bracketASnap-in12VDiodeNone
RA-700112-NNBulk70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracketASnap-in12NoneNone
RA-700112-NN-BXBox70 A Normally Open, 60 A Normally Closed @ 12VDC high power relay with snap-in bracketASnap-in12VNoneNone
RA-700112-RNBulk70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracketASnap-in12ResistorNone
RA-700112-RN-BXBox70 A Normally Open, 60 A Normally Closed @ 12VDC high power relay with snap-in bracketASnap-in12VResistorNone
RC-700112-DNBulk70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracketCSnap-in12DiodeNone
RC-700112-DN-BXBox70 A Normally Open, 60 A Normally Closed @ 12VDC high power relay with snap-in bracketCSnap-in12VDiodeNone
RC-700112-NNBulk70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracketCSnap-in12NoneNone
RC-700112-NN-BXBox70 A Normally Open, 60 A Normally Closed @ 12VDC high power relay with snap-in bracketCSnap-in12VNoneNone
RC-700112-RNBulk70 A Normally Open 60 A Normally Closed @ 12 Vdc high power relay with snap-in bracketCSnap-in12ResistorNone
RC-700112-RN-BXBox70 A Normally Open, 60 A Normally Closed @ 12VDC high power relay with snap-in bracketCSnap-in12VResistorNone
To request product environmental information, please complete the Product Environmental Information Request Form.