MDB Series - 2 or 3 Pole Sealed Distribution Box for MIDI Fuses

Roll Over to Zoom

The MDB series is an internally bussed, water-proof and dust-proof power distribution module developed for high current loads, and harsh conditions, and is well-suited for near-the-battery applications. It can be configured with 2 or 3 MIDI® fuses and mounted in exposed locations to fit your design. The MDB series fuseholder includes the cover seal and M5 thread bolts for a fuse installation. Cable seals (grommets) and fuses are sold separately.

Features and Benefits

  • Waterproof and dust-proof – can be mounted just about anywhere that suits your application
  • Designed for high current loads and harsh conditions making it excellent for near-the-battery applications
  • Can be configured with 2 or 3 MIDI® fuses
  • M5 threaded bolts and cover seal included; cable seals are optional and sold separately 

mdb 360 view

 

Access specifications, certifications, check availability and order parts below

Catalog #VoltageMax total continuous currentIngress ratingTemperature rangeMaterialFuse TypeRoHSStockCheckNumber of CavitiesStockCompare
04980932.X58V DC200AIP67
IP69K
-40C to 85CUL94-V0 ThermoplasticMIDIYes2Check
04980932ZXT58V DC200AIP67
IP69K
-40C to 85CUL94-V0 ThermoplasticMIDIYes2Check
04980933.X58V DC200AIP67
IP69K
-40C to 85CUL94-V0 ThermoplasticMIDINoYes2Check
04980933ZXT58V DC200AIP67
IP69K
-40C to 85CUL94-V0 ThermoplasticMIDIYes3Check

pdf icon MDB Series Datasheet

Part Number: 04980932ZXT 04980933ZXT

pdf icon MDB Series 2D Print

Part Number: 04980932ZXT 04980933ZXT

pdf icon MDB Series PDM Instruction Sheet

IF-176