HPDM Series - MEGA Fuse 2-Position High-Power Distribution Module

HPDM
Roll Over to Zoom

The 2-Pole High Power Distribution Module (HPDM) is designed for OEM and aftermarket applications in the heavy truck and trailer industry. When connected to a tractor / trailer’s electrical system it provides two high current MEGA® fuse protected circuit outputs as well as an un-fused output that can optionally be used to parallel multiple modules or deliver power to circuits which do not require circuit protection.

Features and Benefits

  • Separate fuse compartment provides a seal that protects the fuses and their terminations from harsh environments. This allows for permanent cable connections that can be dielectrically sprayed without affecting the fuse.
  • Custom insert-molded studs for input/output cable terminations and MEGA® fuse attachment, resulting in high terminal torque capability and lower connection resistance.
  • Designed to minimize bridging corrosion between positive live metal surfaces and potentially grounded assembly hardware or mounting surfaces.
  • Metal inserts at the mounting holes allows for an increased assembly torque without distorting the base material.
  • Optional un-fused terminal for daisy chaining multiple devices or providing power distribution to circuits which cannot be fused.
  • AssureLatch™ Technology positive-sealing latches keep the cover securely in place while allowing for fast service.
  • Cover label recess allows optional addition of application- specific labels per end-customer requirement.

Access specifications, certifications, check availability and order parts below

Catalog #Maximium continuous voltageVoltageMax total continuous currentMax total continuous current per circuitIngress ratingTemperature rangeMaterialDimensionsFuse TypeOutput TerminalsNumber of CavitiesCompare
88019540048V DC48V DC600A300AIP67
IP69K
-50C to 105CUL94-V0 Thermoplastic129 x 125 x 45MEGA22

pdf icon HPDM 880195400 2D Print

pdf icon HPDM Series Datasheet

880195400 - 2 Pole High Power Distribution Module

To request product environmental information, please complete the Product Environmental Information Request Form.