LTX Series - 32V MEGA® & MIDI® Fuse DC Power Distribution Box

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Featuring bussed inputs for 4 MEGA® and 2 MIDI® bolt-down fuses, the LTX Series 32V MEGA® & MIDI® Fuse DC Power Distribution Box is a high-current sealed primary fuse box that can be installed in the battery box or near the battery box to fuse major feeder cables.

This power distribution module (PDM) has a sealed enclosure that protects the MEGA® and MIDI® bolt-down fuse connections. Plus, the multi-fuse holder is designed to accommodate cable seals to create an IP66 dust-tight, waterproof fuse box for use in the harshest environments.

Made for high current loads, the LTX Series DC power distribution module features a single input, which reduces the number of large gauge cables that need to be attached to the battery.

Features and Benefits

  • 6-way fuse holder accepts 4 MEGA® and 2 MIDI® bolt-down fuses rated between 30A and 500A (fuses sold separately)
  • 240A maximum continuous current rating
  • Gasket sealed enclosure protects the fuse connections from harsh, corrosive environments, enabling installation of primary fusing in or near the battery box
  • IP66 dust-tight, waterproof fuse box can be achieved with the use of cable seals, which are included or sold separately depending on the model
  • Gore-Tex breather prevents temperature changes from pulling in moisture
  • Included tether keeps the cover connected to the base to prevent misplacement or loss during service

Applications

  • High Current Loads
  • Construction
  • Agriculture
  • Material Handling
  • Heavy-Duty/Medium-Duty Trucks
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
07981002ZXS LTX PDM- Market RoHS No 08/22/2018 PbFree No 08/22/2018 CoC_RoHS10_07981002ZXS REACH191_Declaration_07981002ZXS Yes
08/22/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.